IESNA:LM-63-2002
[TEST]P1378411
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB4A-730-U-T4FT
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 4SQUARE 114W 70CRI 3000K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (104) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.95A 114.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_THDi]8.2%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16469.2
TILT=NONE
104 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 114.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 32 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2419.3 2317.0 2188.3 2021.7 1885.4 1787.0 1768.1 1832.4 2006.6 2248.9 2597.2 2949.3 3343.1 3748.2 4039.7 4304.7 4437.2 4535.7 
4649.2 4766.6 4914.3 4952.1 4884.0 5039.2 5368.6 6106.9 7106.4 7999.9 8344.4 7481.2 5171.7 2029.3 681.5 246.1 
83.3 7.6 0.0 
2419.3 2313.3 2192.1 2029.3 1874.1 1787.0 1775.6 1824.9 1991.5 2256.5 2563.1 2930.4 3343.1 3725.5 4047.3 4312.3 4418.3 4535.7 
4600.0 4778.0 4929.4 4959.7 4940.8 5061.9 5353.4 6031.1 7083.7 8030.2 8405.0 7591.0 5285.3 2324.6 772.3 276.4 
90.9 7.6 0.0 
2419.3 2332.2 2188.3 2044.5 1908.2 1805.9 1783.2 1817.3 1980.1 2211.0 2517.7 2858.5 3225.7 3611.9 3941.3 4247.9 4399.4 4505.4 
4600.0 4747.7 4929.4 5073.3 5145.2 5251.2 5520.0 6091.7 7045.8 8007.5 8806.3 8314.1 6383.2 3044.0 1132.0 484.6 
113.6 7.6 0.0 
2419.3 2324.6 2226.2 2086.1 1953.6 1847.6 1798.4 1824.9 1923.3 2116.4 2404.1 2699.4 3047.8 3350.6 3710.3 4020.8 4316.1 4543.2 
4634.1 4789.3 5020.3 5175.5 5342.1 5474.6 5769.9 6318.9 7284.3 8643.5 10017.8 10703.1 8976.7 5008.9 1976.3 745.8 
230.9 11.4 0.0 
2419.3 2339.8 2226.2 2112.6 1991.5 1889.2 1836.2 1840.0 1911.9 2071.0 2309.5 2593.4 2907.7 3210.6 3509.6 3842.8 4213.9 4543.2 
4728.8 4921.8 5167.9 5391.3 5652.5 5906.2 6269.7 6879.2 8052.9 9934.5 11759.4 12671.8 9858.8 6042.5 2680.5 1222.9 
299.1 11.4 0.0 
2419.3 2332.2 2230.0 2131.5 2010.4 1919.5 1851.4 1847.6 1919.5 2067.2 2275.4 2544.2 2816.8 3119.7 3422.6 3755.7 4145.7 4497.8 4759.0 
5054.3 5323.2 5603.3 5906.2 6231.8 6689.9 7450.9 8541.3 10381.3 12278.1 12365.2 9355.3 5928.9 2831.9 1230.5 321.8 11.4 
0.0 
2419.3 2332.2 2260.3 2188.3 2105.0 2025.5 1953.6 1923.3 1949.8 2029.3 2195.9 2400.3 2646.4 2892.5 3218.1 3524.8 3907.2 4312.3 4774.2 
5251.2 5807.8 6364.3 6894.4 7416.8 7980.9 8560.2 9283.3 10051.9 10400.2 8719.2 5353.4 2536.6 923.8 299.1 83.3 11.4 0.0 
2419.3 2354.9 2320.8 2252.7 2207.3 2150.5 2108.8 2074.7 2063.4 2105.0 2192.1 2328.4 2510.1 2752.4 3059.1 3415.0 3763.3 4183.6 4653.0 
5141.4 5694.2 6201.5 6689.9 7125.3 7496.3 7799.2 7734.9 7269.2 6084.1 4198.7 1809.7 624.7 318.0 170.4 64.4 15.1 0.0 
2419.3 2373.8 2366.3 2328.4 2309.5 2286.8 2260.3 2245.1 2248.9 2271.6 2320.8 2392.8 2513.9 2707.0 2956.9 3259.8 3627.0 4047.3 4528.1 
5005.1 5467.0 5959.2 6318.9 6568.8 6777.0 6648.3 6004.6 4974.8 3445.3 1817.3 938.9 522.5 302.9 185.5 75.7 15.1 0.0 
2419.3 2400.3 2396.6 2385.2 2404.1 2404.1 2438.2 2442.0 2495.0 2536.6 2612.4 2703.2 2824.4 2994.7 3233.3 3574.0 3941.3 4452.4 4959.7 
5561.7 6243.2 6864.1 7337.3 7727.3 7791.6 7155.6 6038.7 4308.5 2328.4 1226.7 715.6 435.4 265.0 159.0 68.1 11.4 0.0 
2419.3 2419.3 2415.5 2453.3 2460.9 2510.1 2544.2 2563.1 2642.6 2710.8 2809.2 2922.8 3085.6 3309.0 3592.9 3933.7 4304.7 4698.5 
5126.3 5610.9 6144.7 6610.4 6977.7 7125.3 6833.8 5849.4 4702.2 3025.0 1487.9 829.1 511.1 333.2 208.2 109.8 49.2 11.4 0.0 
2419.3 2423.1 2445.8 2476.1 2517.7 2548.0 2566.9 2616.1 2672.9 2729.7 2813.0 2903.9 3032.6 3221.9 3437.7 3664.9 3960.2 4259.3 4592.5 
4933.2 5315.6 5656.3 5887.3 5902.4 5539.0 4725.0 3759.5 2525.3 1204.0 670.1 427.8 265.0 170.4 90.9 34.1 7.6 0.0 
2419.3 2434.4 2464.7 2502.6 2540.4 2570.7 2604.8 2635.1 2657.8 2703.2 2748.7 2824.4 2903.9 3013.7 3150.0 3274.9 3415.0 3577.8 3744.4 
3918.5 4088.9 4149.5 4047.3 3748.2 3256.0 2604.8 1991.5 1374.3 798.9 511.1 363.5 249.9 166.6 94.7 34.1 7.6 0.0 
2419.3 2442.0 2479.8 2513.9 2551.8 2570.7 2578.3 2570.7 2548.0 2525.3 2517.7 2521.5 2502.6 2487.4 2430.6 2370.1 2279.2 2173.2 2063.4 
1911.9 1707.5 1491.7 1306.2 1128.2 984.4 848.1 753.4 651.2 560.3 484.6 386.2 295.3 212.0 128.7 49.2 7.6 0.0 
2419.3 2457.1 2502.6 2536.6 2559.4 2544.2 2536.6 2498.8 2457.1 2423.1 2370.1 2290.5 2199.7 2127.7 2071.0 2006.6 1919.5 1798.4 1654.5 
1525.8 1363.0 1234.2 1120.7 1026.0 942.7 851.9 772.3 689.1 605.8 518.7 427.8 333.2 215.8 136.3 60.6 11.4 0.0 
2419.3 2476.1 2517.7 2540.4 2536.6 2517.7 2483.6 2442.0 2392.8 2320.8 2237.5 2154.3 2082.3 2044.5 2006.6 1946.0 1862.7 1752.9 1631.8 
1514.4 1416.0 1340.3 1283.5 1192.6 1094.2 999.5 878.4 761.0 651.2 545.2 443.0 344.5 234.7 132.5 64.4 11.4 0.0 
2419.3 2479.8 2536.6 2529.1 2517.7 2487.4 2442.0 2385.2 2317.0 2267.8 2199.7 2142.9 2101.2 2044.5 1991.5 1908.2 1802.1 1715.1 1624.2 
1563.6 1529.6 1533.3 1506.8 1431.1 1332.7 1200.2 1071.4 938.9 795.1 666.3 526.3 431.6 329.4 200.7 102.2 22.7 0.0 
2419.3 2495.0 2532.9 2513.9 2487.4 2460.9 2400.3 2339.8 2279.2 2233.8 2203.5 2169.4 2116.4 2029.3 1930.9 1821.1 1703.7 1605.3 1529.6 
1491.7 1503.1 1514.4 1499.3 1453.8 1370.5 1272.1 1181.2 1090.4 957.9 810.2 700.4 575.5 458.1 314.2 166.6 30.3 0.0 
2419.3 2498.8 2521.5 2510.1 2468.5 2423.1 2366.3 2313.3 2271.6 2256.5 2233.8 2180.8 2112.6 1983.9 1855.2 1703.7 1575.0 1480.3 1431.1 
1408.4 1412.2 1389.5 1355.4 1287.2 1192.6 1113.1 1033.6 950.3 832.9 753.4 673.9 571.7 439.2 310.5 170.4 34.1 0.0 
2419.3 2491.2 2521.5 2472.3 2453.3 2411.7 2351.1 2294.3 2264.0 2260.3 2241.3 2192.1 2063.4 1934.7 1764.3 1612.8 1484.1 1393.3 1355.4 
1344.0 1302.4 1245.6 1188.8 1101.7 1022.2 942.7 863.2 764.8 685.3 613.3 552.8 461.9 348.3 257.4 140.1 37.9 0.0 
2419.3 2498.8 2502.6 2472.3 2438.2 2392.8 2347.3 2290.5 2286.8 2275.4 2241.3 2180.8 2052.0 1889.2 1711.3 1559.8 1442.5 1366.8 1317.5 
1283.5 1207.7 1132.0 1067.7 999.5 912.4 836.7 761.0 681.5 617.1 586.8 567.9 454.3 318.0 223.4 106.0 18.9 0.0 
2419.3 2491.2 2532.9 2479.8 2442.0 2392.8 2362.5 2320.8 2286.8 2290.5 2248.9 2184.5 2059.6 1904.4 1715.1 1552.3 1465.2 1381.9 1313.8 
1279.7 1192.6 1116.9 1052.5 988.2 904.9 825.4 745.8 670.1 613.3 583.0 567.9 401.3 299.1 212.0 109.8 11.4 0.0 
